/content/hbtbt/it/it/search-results.html

    Schede e moduli di rete

    Optional Cards Ethernet Board

    Optional cards ethernet boards are designed to connect the E-Net CPU on the ethernet network. Ethernet boards connects one or more PCs on a local or geographic network or create a CPU network on ethernet.

    Panoramica

    Optional cards ethernet boards are designed to connect the E-Net CPU on the ethernet network. Ethernet boards connects one or more PCs on a local or geographic network or create a CPU network on ethernet. Ethernet boards can manage a maximum of 6 simultaneous connections to many software monitor stations. Ethernet boards has been designed to be installed in its rack box to which it must be fixed through the 4 screws included.

    Certifications:
    • IP40