/content/hbtbt/it/it/search-results.html

    Schede e moduli di rete

    SK-NIC Network Interface Card

    Interrotto

    SK-NIC network interface cards work with fire alarm control panels (FACPs), allowing FACPs to connect to one another through broadband networks.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    SK-NIC network interface cards work with fire alarm control panels (FACPs), allowing FACPs to connect to one another through broadband networks.

    Features & Benefits:
    • Perfect for use when connecting compatible panels using fiber-optic cable and/or copper wire for improved multi-site management and lower monthly monitoring costs
    • For fiber-optic network installs, add-on modules can be used including a multi-mode fiber module and a single-mode fiber module
    • Can be used with a variety of wire types, such as standard unshielded or twisted pair copper wire
    • Can be installed in the FACP or the cabinet for additional flexibility, and includes one network card
    Certifications:
    • UL Listed
    • CSFM Approved
    • NFPA 72
    • FM Approved
    • FDNY COA#: 6162
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Silent Knight

    Altro

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight