/content/hbtbt/it/it/search-results.html

    network cards and modules

    Vigilion Loop Powered Interface

    Interrotto

    Gent by Honeywell introduces Vigilion's Loop Powered Interfaces and other devices which can accommodate a high quantity of loop powered interface units offering flexible range of inputs and outputs from the FD&A system.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Vigilion Loop Powered Interfaces are a part of Gent's exclusive range of products. These loop powered interfaces can accommodate a high quantity of loop powered interface units offering flexible range of inputs and outputs from the FD&A system from plant control and signalling other systems in a fire, to linking with other emergency management systems such as sprinklers or security systems.

    Features & Benefits:
    • Loop Powered devices reducing cost of installation and maintenance
    • Individual addresses to maximise information and flexible cause and effect
    • Each device with EN54-17 short circuit handling for enhanced system integrity
    • Comprehensive range of functionality in each device variant to simplify system design
    • Complete range of mounting enclosures and accessories
    • Options to connect conventional fire detectors such as flame and bean detectors
    Certifications:
    • Certified to EN54-17 and EN54-18
    Specifiche

    Altro

    • Brand
      • Gent

    Altro

    • Brand
      • Gent
    • Brand : Gent
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta