/content/hbtbt/it/it/search-results.html

    Schede e moduli di rete

    White VESDA Sliding Windows HLI

    Interrotto

    The VESDA Sliding Windows High Level Interface (HLI) links your VESDAnet* with PC software monitoring and configuring tools such as Xtralis VSM4 and Xtralis VSC.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The VESDA Sliding Windows High Level Interface (HLI) links your VESDAnet* with PC software monitoring and configuring tools such as Xtralis VSM4 and Xtralis VSC. To configure and monitor devices on VESDAnet, one’s HLI must be connected to a VESDAnet socket card.

    VESDA Sliding Windows HLIs are designed to suit individual system design. The VHX-0210 is ideally suited for small networks of up to 40 devices, while the VHX-0200 is designed for large networks of up to 200 devices. The VHX-0210 has modem (dial-in or dial out) capabilities allowing one full remote notification and interrogation functionality on networks of up to 40 devices.

    Features & Benefits:
    • Direct access and monitoring of your entire VESDAnet system
    • Designed for small or large networks
    • VHX-0210 includes modem support for remote notification & interrogation
    • Seamless data transfer from your VESDAnet to your PC
    • Easily configured using Xtralis configuring and monitoring software packages
    Specifiche

    Altro

    • Brand
      • Farenhyt

    Altro

    • Brand
      • Farenhyt
    • Brand : Farenhyt