/content/hbtbt/it/it/search-results.html

    Schede e moduli di rete

    ZX Series Fire Alarm Control Panel

    Interrotto

    The ZX series is an intelligent fire alarm control panel. The ZX series simple approach has produced a modular scalable fire alarm platform suitable for protecting all types of premises.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The ZX range of 1, 2 or 5 loop modular, scalable intelligent fire alarm control panels are suitable for protecting all types of medium to large properties. These panels are easy to install and maintain, making them an obvious choice for new projects and refurbishments. The ZX series are intelligent fire alarm control panels. It has been designed and constructed around proven and reliable microprocessor technology. This simple approach has produced a modular, scalable fire alarm platform suitable for protecting all types of premises.

    Features & Benefits:
    • Supplied without software
    • For use with Morley ZX1Se, ZX2Se, ZX5Se
    • Scalable platform which can support up to 99 on a single network
    • Simple integration with VA/PA and other systems
    • Seamless support of industry leading detection device protocols
    • Easy to follow menu supports all standard maintenance activities
    • Wide range of supporting equipment such as printers, mounting accessories and repeaters
    • Simple programming with the off-line system configuration tool
    Certifications:
    • EN54
    Specifiche

    Altro

    • Brand
      • Morley-IAS

    Altro

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS