Gateway di rete
Backtalk Contol Module
Alerton’s BCM-FPCS is the gateway between Siemens P1 network and a BACtalk system. The BCM-FPCS hosts automation features such as schedules, trendlogs, alarms, optimum start, demand limiting, and tenant activity .
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Alerton’s BCM-FPCS is the gateway between Siemens P1 network and a BACtalk system allowing you to get the most from your current investment.. The BCM-FPCS hosts automation features such as schedules, trendlogs, alarms, optimum start, demand limiting, and tenant activity for up to 32 field controllers connected to its P1 LAN. P1 is a LAN standard using the EIA-485 signaling standard on twisted-pair cabling in a simple bus confi guration. DIN-rail mounting and a ribbon-cable connection to other BCMs make expansion easy. You can add a network or integration option in minutes, which gives you unprecedented flexibility to adapt quickly as your connectivity, integration, processing, and control requirements change.
Features & Benefits:- Economical
- Interoperable
- Intuitive
- Scalable
- Reliable
- EMC Directive 89/336/EEC (European CE Mark)
- FCC Part 15, Subpart J, Class A