/content/hbtbt/it/it/search-results.html

    Server

    Onyxweb Gateway Version 3.14.130

    Interrotto

    This is a software upgrade for the ONYXWeb Gateway version 3.14.130. This upgrade applies to the ONYXWeb Gateway that uses the HS platform. If ordering ONYXWeb Gateway for a new installation, used the following part number: ONYXWEB.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    This is a software upgrade for the ONYXWeb Gateway version 3.14.130. This upgrade applies to the ONYXWeb Gateway that uses the HS platform. If ordering ONYXWeb Gateway for a new installation, used the following part number: ONYXWEB. The ONYXWeb Gateway version 3.14.130 has an integrated configuration tool. The BACnet Gateway will have a default IP address of 192.168.1.2 and will need to be configured for use.

    Features & Benefits:
    • Supports ONYXWorks version 3.14.130
    • NCM-W/F (FACPs) – Version 3.060.006
    • ONYXWeb Gateway v3.11.128 or higher (P/N BACNET GATEWAY)
    • ZIP extraction software