/content/hbtbt/it/it/search-results.html

    Trasponditori

    MI-DCMO Adressable Control O/P Module

    Interrotto

    MI-DCMO Adressable Control O/P Module is used to operate dry contacts for door holders, air handling unit shut down or other similar functions.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MI-DCMO Addressable Control O/P Module can be used to operate dry contacts for door holders, air handling unit shut down or other similar functions. Optionally the module can be used to supervise wiring to the output load providing monitoring of the external load voltage or power supply. If the monitored voltage falls below threshold then a fault condition will be indicated. Each MI-DCMO uses one of the ninety-nine possible module addresses available on a loop. It responds to regular polling from the control panel indicated by a pulsing LED. Every successful communication and the command from the control panel the MI-DCMO will disconnect the supervision and connect the external power supply across the load. The disconnection of the supervision provides a positive indication to the control panel that the relay is activated. The MI-DCMO has a built-in isolator which may be switched out if required.

    Features & Benefits:
    • DIN rail mounting option
    • Surface mounting option
    • Tri-colour LED status indication
    • Built-in Short Circuit Isolators
    • Visible Address selector switches
    • LED status visible in 2 planes
    • Plug in connectors
    Certifications:
    • GEA GEI 1-082
    • CEA GEI 1-084
    Specifiche

    Altro

    • Brand
      • Morley-IAS

    Altro

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS