humidistats
Humidistat HWS Series
The HWS Series are relative humidity transmitters that are designed to meet the rigorous need for precise environmental control at places such as pharmaceutical labs, hospitals, science labs, and food processing plants.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The HWS Series are relative humidity transmitters that are designed to meet the rigorous need for precise environmental control. Internal jumpers control access to a feature that allows adjustment of the calibration offsets. The devices can also be made tamper resistant using a jumper to disable keypad programing functions. The product is provided with LCD display to show the readings and setup values. The HWS models are calibrated with NIST traceable calibration equipment. The Humidistat are flexible and can be used at places such as pharmaceutical labs, hospitals, environmental testing facilities, science labs, and food processing plants.
Features & Benefits:- Analog setpoint outputs provide application flexibility
- LCD for local display of readings and setup values
- Offset function adjusts calibration intervals for RH
- Switch-selectable 4 to 20 mA or 0 to 5/0 to 10 VDC analog outputs
- Multi-point calibration to 1% RH, traceable to NIST
- Saves time
- 1% NIST
- Analog setpoint
- Digitally profiled thin-film capacitive (32-bit mathematics) US Patent 5,844,138 RH sensor
- CE