/content/hbtbt/it/it/search-results.html

    Moduli di I/O

    BACnet Remote I/O Module

    BACnet® Remote I/O Modules are designed and optimized to expand the I/O points available to the Opus XCM family of Executive Controller Modules.

    Panoramica

    The Opus® XIO series of BACnet® Remote I/O Modules are designed and optimized to expand the I/O points available to the Opus XCM family of Executive Controller Modules. When configured using Opus Supervisor, each XIO Remote I/O Module increases the available I/O point count of an Opus Executive by eight I/O points.

    Features & Benefits:
    • BACnet MS/TP Communication protocol for easy integration
    • Universal inputs and Form C relay outputs interface with a wide variety of sensors and actuators n Available with HOA switches
    • Universal Inputs can also be used as Analog Outputs n Fused outputs reduce installation lab or and panel space n 24V Power and BACnet communication expansion connectors minimize the need for daisy chain wiring in multi-module installations
    Certifications:
    • UL 60730
    • FCC Part 15
    • Class A Industry Canada ICES-003
    • Class A CE Mark
    Specifiche

    Altro

    • Brand
      • Honeywell Multisite
    • Product Type
      • I/O Module

    Altro

    • Brand
      • Honeywell Multisite
    • Product Type
      • I/O Module
    • Brand : Honeywell Multisite
    • Product Type : I/O Module