/content/hbtbt/it/it/search-results.html

    Moduli di I/O

    Intelligent Relay Monitor Module

    The CMX-7-E Monitor Module is a compact addressable module which contains one relay output and one monitor input. These two input and output points can work independently.

    Panoramica

    The CMX-7-E Monitor Module is a compact addressable module which contains one relay output and one monitor input. These two input and output points can work independently. The relay output is to activate devices, while the monitor input is to supervise status feedback from the contact devices.

    Features & Benefits:
    • Full analog supervision.
    • Locking output drive circuit.
    • Excellent tamper-resistance ( EMF/RFI ).
    • SEMS screws for ease of wiring.
    Certifications:
    • ISO9001