/content/hbtbt/it/it/search-results.html

    Moduli di I/O

    LonWorks Bus I/O Modules

    Interrotto

    LonWorks Bus I/O Module is an independently mounted electronic control system s covering all your application requirements with fixed wiring with Plug-and-play functionality for easy maintenance

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    LONWORKS Bus I/O Modules communicate via the LONWORKS Bus. These pluggable CentraLine LONWORKS Bus I/O modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed. All such electronic modules can be swapped out without disrupting the power and bus connections: Simply unplug the “old” and insert the “new” module

    Features & Benefits:
    • Plug-and-play functionality for easy maintenance
    • Pluggable LONWORKS Bus I/O modules can be exchanged without rewiring. Further, the separate installation of terminal sockets and electronic modules lower risk of damage and theft in the construction phase
    • Fast wiring with state-of-the-art push-in terminals (screwtype terminals also available) and bridge connectors
    • Wide range of sensors supported (NTC20kO, NTC10kO, PT1000-1/-2, Johnson A99 PTC, NI1000TK5000, PT3000, Balco500, 0/2…10 V, 0/4…20 mA)
    • Binary input LEDs of the CentraLine LONWORKS Bus I/O Modules can be configured for status display (off / yellow) or alarm display (green / red) per channel
    • Configurable safety position for outputs, in case of loss of communication with the controller
    • Max. wiring flexibility due to optional accessories like auxiliary terminals and cross-connectors
    • Can be mounted in small installation housings
    • Flexible mix of LONWORKS Bus I/O modules covering all your application requirements
    Certifications:
    • CE
    • EN 60730-1 and EN 60730-2-9
    • UL916
    • C22.2
    Specifiche

    Altro

    • Brand
      • CentraLine

    Altro

    • Brand
      • CentraLine
    • Brand : CentraLine