/content/hbtbt/it/it/search-results.html

    Controller di impianti e integrazione

    Mini PANTHER Controller

    Interrotto

    Mini PANTHER Controllers supports standard LONMARK™ Network Variables according to LONMARK Interoperability Guidelines V.3.0. It can serve 22 integrated I/Os and supports peer-to-peer communication

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Mini PANTHER Controllers has built-in communication capability, allowing it to be integrated into existent systems or into an open LONWORKS® network communicating with room/zone controllers or 3rd-party products Huge variety of pre-tested and fully documented applications, application engineered with either COACH or CARE and With or without the COACH operator and service software MMI Booster® reduces the number of required NVs and thus also the number of required controllers; NV bindings can be restored after controller reset in the case of larger-scale applications, several different controllers can be linked and accessed.

    The system firmware is stored in Flash EPROM, located in the application module (a separate module plugged into the controller housing) and allowing for easy upgrading of the operating system via download. The PANTHER Controller can be engineered with either COACH or CARE. COACH permits the engineering of applications

    Features & Benefits:
    • Various state-of-the-art communication options
    • Unique features in open LONWORKS® networks
    • Reduced engineering and start-up costs
    • Easy and flexible installation
    • Hardware/software options
    Certifications:
    • CE
    • Meets FCC Part 15