/content/hbtbt/it/it/search-results.html

    Controller autonomi

    IP PBC

    Programmable BACnet™ Controllers (PBCs) provide flexible, freely programmable, demand-led control delivering tangible benefits that improve safety, reduce energy spending, and add new levels of functionality to today’s building management systems

    Panoramica

    The PBC can be mounted on a Phoenix Controls Venturi Valve or in a control panel and serves as the zone controller for offset control, comfort control, emergency control, dynamic pressurization control, and additional programmability that might be needed in a zone. The PBC can also be used as a standalone control device where additional I/O and control functions are needed

    Features & Benefits:
    • BACnet™ IP support.
    • Color-coded, removable terminal blocks to simplify
    • wiring and replacement.
    • Easy to install into a cabinet, on a DIN rail, or surface
    • mount.
    • Support of standard BMS protocols offering an open
    • system for interconnectivity. RJ45 available as IP communication standards.
    • Increased network speeds compared to traditional building automation systems.
    • Support of standard BMS and IT protocols, such as BACnet, offering an open system for interconnectivity.
    • Niagara-based Function Block library and sample applications.
    • Power failure detection and data recovery
    Certifications:
    • CE, FCC, ICES, UL/cUL, RoHS3, REACH, Prop 65