/content/hbtbt/it/it/search-results.html

    Termoregolatori

    Rack Output Module

    Interrotto

    The Rack Output Modules can control up to sixteen output,but the wiring schemes must correspond to the software configuration

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Rack Output Modules are one of the components of Nover controls Spectrum Refrigeration control system. It controls programmable output that are cycled on and off according to programmable settings and system information that is processed through the Refrigeration Controller and communicated to the Rack Output Module. The Rack Output Module can control up to sixteen output, but the wiring schemes must correspond to the software configuration. A maximum of 8 Rack Output Modules can be connected to each Refrigeration Controller.

    Certifications:
    • CUL/UL E134292
    • UL873 &CSA C22.2