/content/hbtbt/it/it/search-results.html

    Termostati

    2W Communicating Fan Coil Thermostat

    Interrotto

    Honeywell provides communicating fan coil thermostats which have been designed for a 3-speed fan and a motorized valve control in fan coil system.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell provides communicating fan coil thermostats which have been designed for a 3-speed fan and a motorized valve control in fan coil system. The typical application including- 2-pipe cool only/heat only/manual changeover, Ventilation mode, Manual or automatic 3-speed fan control and Water valve on/off control. They are available in Modbus RTU protocol and can be easily integrated into building automation system.

    Features & Benefits:
    • RS485 interface in Modbus RTU slave mode
    • Memorized time off
    • Cycle Per Hour (CPH)
    • Random startup
    • Manual or automatic fan speed selectable
    • Temperature units in either C or F
    • User setting can be stored with power loss
    • Freeze protection available
    • Keypad lock options
    • Heating and cooling set point limitation