/content/hbtbt/it/it/search-results.html

    Trasduttori

    EPC Series Analog to Pneumatic Output Interface Device

    Interrotto

    The EPC Series Interface Devices are electric to pneumatic transducers which convert an analog input signal to a proportional pneumatic output.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The EPC Series Interface Devices are electric to pneumatic transducers which convert an analog input signal to a proportional pneumatic output and modulate the control valves to regulate the branch line pressure to the set point determined by the input signal. A feedback signal indicating the resultant branch line pressure is also provided. EPC Series is designed with electrical terminals on one end and pneumatic connections on the other.

    Features & Benefits:
    • Output pressure ranges are jumper shunt selectable
    • Convenience in wiring and tubing installation
    Certifications:
    • RoHS2
    • WEEE