/content/hbtbt/it/it/search-results.html

    wall modules

    SDW10 Remote Setpoint Selector

    Interrotto

    The SDW10 Remote Setpoint Selectors have been designed for the remote control of connected heating circuits. These setpoint selectors are equipped with temperature sensor, night, day and auto switch.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The SDW 10 Remote Setpoint Selectors can be used for the remote control of a connected heating circuits. These setpoint selectors are equipped with temperature sensor, night, day and auto switch. The SDW10 Remote Setpoint Selectors features functions such as registering the current ambient temperatures using room sensors, switching between operating modes such as automatic operation, heating or cooling and adjusting the current temperature setpoint such as desired daytime setpoint, setback temperature setpoint. The SDW 10's integrated room sensor registers the current ambient temperature. The resultant value is then employed for all room temperature-based functions and is also transmitted to the central system via a double-wire data bus cable.

    Features & Benefits:
    • Registers the current ambient temperature
    • Switches between operating modes
    • Adjusting the current temperature set point
    • Switching between operating modes
    • Automatic Operating modes
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta