/content/hbtbt/it/it/search-results.html

    Controller unitari e di zona

    Relay Pack

    Interrotto

    The X06 relay pack extends or expands Smart Digital Thermostat functionality for the INNCOM by Honeywell IRAS.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    The X06 relay pack extends or expands Smart Digital Thermostat functionality for the INNCOM by Honeywell IRAS.SPECIFICATIONSWhen coupled with the e527, e528, or e529, it provides the logic and up to five 30A general purpose load switching controls for a variety of HVAC, PTAC, and FCU applications. When coupled with the MODEVA, EVORA, Designer Series, or S-Series switch, the X06.DIN provides the actuation required for lighting and drape control applications.The X06 participates in Honeywell's INNCOM Integrated Room Automation System by wired S5 bus communications, a TXR505 for wireless IR communications, or the PC502 for wireless RF communications.Features Voltage: 100277VAC Relay contact rating: 30A / 15A 100277VAC 12VDC 400mA power supply Two 5VDC analog inputs 2 remote thermistor inputs Wired S5 bus communications Two 010VDC analog inputs and outputs 6 digital inputs 2 TTL expander ports