/content/hbtbt/it/it/search-results.html

    Controller unitari e di zona

    Stryker™ LON Configurable VAV Controller

    Stryker™ LON configurable variable air volume (VAV) controllers are used for either pressure-independent, pressure single-duct VAV terminal units, or constant volume air-handling unit control solutions.

    Panoramica

    Stryker™ LON configurable variable air volume (VAV) controllers are used for either pressure-independent, pressure single-duct VAV terminal units, or constant volume air-handling unit control solutions. These controllers feature preprogrammed heat/cooling or reheat algorithms for VAV box control applications and can be configured to match a wide range of VAV applications. They contain an integral microbridge airflow sensor that provides flow measurement for pressure independent applications.

    Features & Benefits:
    • Reduces engineering and maintenance time, and ensures proper operation
    • Quick configuration saves time for system integrators
    • Built-in VAV control applications
    • Uses the Echelon® LonWorks® network protocol
    • Field configurable for control, input, and output functions using the Niagara Framework® software, or Zio® wall module
    • Capable of standalone operation, but can also use LonWorks® Bus network communications
    • Sylk™ bus for use with Sylk-enabled devices
    • 120 controllers per network with router when configured as a repeater
    • Significant event notification, periodic update capability, and failure detect when network inputs fail to be updated within their configurable time frame
    • All wiring connections are made to removable 
    Certifications:
    • UL/cUL (E87741) Listed Under UL916 (Standard for Open Energy Management Equipment) with Plenum Rating
    • CSA (LR95329-3) Listed
    • Meets FCC Part 15, Subpart B, Class B (Radiated Emissions) Requirements
    • Meets Canadian Standard C108.8 (Radiated Emissions)