/content/hbtbt/it/it/search-results.html

    Moduli di espansione

    DXC Compact Mimic Driver

    Interrotto

    DXC Compact Mimic Driver allows geographic floor map zonal indicators to be built for situations where increased clarity of the fire location by the standard numbered zonal indicators. It provides 16 LED outputs.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    DXC Compact Mimic Driver allows geographic floor map zonal indicators to be built for situations where increased clarity of the fire location by the standard numbered zonal indicators. It provides 16 LED outputs, common fire, fault, test, disablement and power OK output. It accepts key switch inputs to enable evacuate, silence, lamp test, mute and reset. Connects directly to the RS485 port provided as standard on the DXc panels. Expandable with up to 9 additional expansion mimic boards each providing 16 additional outputs to create up-to a 160 zone system. It Requires 24V DC.