/content/hbtbt/it/it/search-results.html

    Moduli di espansione

    Network Voice Control Module

    Interrotto

    Network Voice Control Modules by Honeywell are an integral part of ECS accessories used for IFP-2100ECS. It has a supervised microphone for live communication and an interface for the Emergency Communication System.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell’s Network Voice Control Module is an integral part of ECS accessories used for IFP-2100ECS. It has a supervised microphone for live communication and an interface for the Emergency Communication System.

    Network Voice Control Module can be programmed to trigger Voice Aux events that can allow external audio to be played through the emergency system. Network Voice Control Module has support for two types of fibre-option modules to convert wire to fibre namely SK-FML-Fibre-Optic Multi-Mode and SK-FSL-Fibre-Optic Single-Mode.

    Features & Benefits:
    • LOC Priority is a programmable
    • 15 recordable message slots
    • 520Hz tones are available
    Specifiche

    Altro

    • Brand
      • Farenhyt

    Altro

    • Brand
      • Farenhyt
    • Brand : Farenhyt