/content/hbtbt/it/it/search-results.html
    Questo sito sarà non disponibile per manutenzione programmata sabato 8 agosto, dalle 19:00 alle 5:00 EST (23:00 alle 9:00 GMT, domenica 9 agosto dalle 1:00 alle 11:00 CET e dalle 4:30 alle 14:30 IST). Apprezziamo la vostra pazienza durante questo periodo.

    Pannelli di rivelazione incendi

    6.5mA Addressable Control Module

    Honeywell HM-DCMO-UL are the Intelligent Addressable Control Module which provides a circuit for notification appliances like horns, strobes and more the addressability allows the module to be activated through panel programming on a select basis.

    Panoramica

    Honeywell HM-DCMO-UL are the Intelligent Addressable Control Module which provides a circuit for notification appliances like horns, strobes and more the addressability allows the module to be activated through panel programming on a select basis.

    Features & Benefits:
    • Built-in type identification automatically matches devices to the control panel
    • High noise immunity
    • Wide viewing angle of LED
    • SEMS screws with clamping plates for easy wiring
    Certifications:
    • ULC: S35595
    Specifiche

    Altro

    • Brand
      • Honeywell
    • Product Type
      • Control Module

    Altro

    • Brand
      • Honeywell
    • Product Type
      • Control Module
    • Brand : Honeywell
    • Product Type : Control Module