Pannelli di rivelazione incendi
EURONET Control Unit
EURONET Control Units are used to interact with alarm systems such as fire, intrusion, gas, access control and TVCC. It’s easy to integrate all the typical functions of the management of the building
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
EURONET Control Units are used to interact with alarm systems such as fire, intrusion, gas, access control and TVCC. It’s easy to integrate all the typical functions of the management of the building such as presence detection, technology control, parking management and automation in general. The management and monitoring can be done with one or more computers with to the Monitor Software connected to the control panel E-Net.
Features & Benefits:- 2 lines, expandable to 6
- 300 LON device, maximum 50 per line
- 32 devices for RS-485 line or 485IG line
- 3 RS-232 serial ports
- 2MB Ram memory with buffer battery
- 2MB Flash memory
- EN60950-1:2006
- EN50130-4:2012+A1:2015
- EN61000-6-3:2006
- EN61000-3-2:2014
- EN61000-3-3:2013
_blank
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione