/content/hbtbt/it/it/search-results.html

    Pannelli di rivelazione incendi

    FACP FlexES Control FX10

    Interrotto

    Hardware FlexES Control FX10 basic configuration with software support for 10 loops

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Hardware FlexES Control FX10 basic configuration with software support for 10 loops

    Features & Benefits:
    • Master/slave CPU by redundant control module
    • Combinable loop/spur technology with decentralized intelligence
    • Freely configurable functionality of modules
    • 4 free programmable dry contacts and 1 output for alarm transmission unit (ATU)
    • Increased availability via degraded mode function of the loop modules
    • Degraded mode for monitored areas up to 48,000 m² or more than 512 fire detectors acc. to the German Planning standard VDE 0833 and/or VdS 2095
    • USB, RS 485, TTY interfaces on-board
    • Direct output of the proprietary EDP communications protocol (Data Protocol) via interface RS 485
    • Operation of loop-powered alarm signalling devices (optical/acoustic/voice) in different alarm zones via esserbus-PLus
    • Cascadable power supply to 450 W according to EN 54-4
    Certifications:
    • VdS
    Specifiche

    Altro

    • Brand
      • ESSER

    Altro

    • Brand
      • ESSER
    • Brand : ESSER