/content/hbtbt/it/it/search-results.html

    Pannelli di rivelazione incendi

    IFP Intelligent Fire Alarm Control Panel

    The IFP-75 (red) and IFP-75B (black) are intelligent addressable fire alarm control panels (FACP) BOE BSF EJSFDU SFQMBDFNFOUT GPS UIF *'1 '"$1.

    Panoramica

    The IFP-75 (red) and IFP-75B (black) are intelligent addressable fire alarm control panels (FACP) BOE BSF EJSFDU SFQMBDFNFOUT GPS UIF *'1 '"$1. 5IF IFP-75 has POF TJHOBMJOH line circuit (SLC) loop for connecting addressable detectors, which can support 75 System Sensor ® IDP/SK sensors and 75 IDP/SK modules or 75 Hashioki® SD devices per loop. 5IF UPUBM QPJOU DBQBDJUZ GPS IDP BOE SK devices JT B maximum of 150 points per panel 6TJOH SD devices the UPUBM point capacity JT a maximum of 75 points per panel

    Features & Benefits:
    • Network support for up to 32 Sites
    • Built-in support for up to 75 IDP/SK detectors and 75 IDP/SK modules or 75 SD SLC devices
    • Four line LCD display with 40 characters per line
    • Available in a red or black cabinet
    Certifications:
    • UL -JTUFE 4
    • CSFM: 7165-0559:0503
    • FDNY COA# 6248