/content/hbtbt/it/it/search-results.html

    Pannelli di rivelazione incendi

    JNCA Control Annunciator

    Interrotto

    The JNCA-2 is a second-generation Network Control Annunciator for the NOTI•FIRE•NET™ network.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The JNCA-2 is a second-generation Network Control Annunciator for the NOTI•FIRE•NET™ network. The JNCA-2 provides system control and display capabilities for all, or for selected network nodes. The JNCA-2 display consists of a 640-character backlit LCD display, and a control interface consisting of “soft” keys used to navigate screen menus, “hard” keys with fixed control functions, and a QWERTY keypad

    Features & Benefits:
    • Full supervision of all inputs and network integrity
    • Enhanced-format 640-character LCD display with backlighting
    • ACS bus for LED or graphic annunciators (EIA-485)
    • Optically isolated printer interface (EIA-232)
    • Alphanumeric QWERTY rubber keypad
    • Four status relays: Alarm, Trouble, Supervisory, Security (Form-C).
    Certifications:
    • UL Standard 864, 9th edition.