/content/hbtbt/it/it/search-results.html

    Pannelli di rivelazione incendi

    MRP-2002 Releasing Panel

    Interrotto

    MRP-2002 agent release control panels are 6-zone FACPs for single and dual hazard agent releasing applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MRP-2002 agent release control panels are 6-zone FACPs for single- and dual-hazard agent releasing applications. They provide reliable fire detection, signaling, and protection for commercial, industrial, and institutional buildings requiring agent-based releasing.

    These panels are compatible with System Sensor® i3 detectors, which are conventional smoke detectors that can transmit a maintenance trouble signal to the FACP indicating the need for cleaning and a supervisory "freeze" signal when the ambient temperature falls below the detector rating of approximately 45 °F (7.22 °C). They are also compatible with conventional input devices such as 2-wire smoke detectors, 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices. 

    Features & Benefits:
    • 6-zone Style B (Class B) or 6-zone Style D (Class A) with optional modules
    • Four programmable Style Y (Class B) output circuits 
    • Extensive transient protection
    • Dual hazard operation
    • Adjustable pre-discharge, discharge, and water flow delay timers
    • Programmable abort operation
    • Cross-zone capability
    • Pre-programmed and custom application templates
    • Built-in NAC synchronization for System Sensor®, Wheelock®, Gentex®, Faraday® and Amseco® devices
    • Built-in programmer
    Certifications:
    • UL: S624
    • FM Approved
    • CSFM: 7165-0075:0216
    • MEA: 333-07-E
    • Seismic Listing: Reference certificate of compliance VMA - 45894-01 by the VMC Group
    Specifiche

    Altro

    • Brand
      • Fire-Lite
    • Product Type
      • Conventional
      • Releasing
    • Conventional / Addressable
      • Conventional

    Altro

    • Brand
      • Fire-Lite
    • Product Type
      • Conventional
      • Releasing
    • Conventional / Addressable
      • Conventional
    • Brand : Fire-Lite
    • Product Type : Conventional|Releasing
    • Conventional / Addressable : Conventional