/content/hbtbt/it/it/search-results.html

    Pannelli di rivelazione incendi

    SB-SCM Safety Bus System

    Interrotto

    The SB-CM Safety Bus systems allows the fire detection and the firefighting control in a unique bus assuring a high safety level. SB-SCM module can control eight 500mA outputs for controlling solenoid valves with safety-related functions.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The SB-CM Safety Bus system allows the fire detection and the firefighting control in a unique bus assuring a high safety level. The system is composed by one or two control cards that are integrated in the panel H-S81-HS, and up to 64 addressable remote modules installed in the field. The communication between the control cards and the addressable modules is based on CAN protocol (Controller Area Network) with ring architecture to guarantee the best functionality in fault condition and high communication speed.

    Features & Benefits:
    • Fire optic network for wide area coverage
    • Modular system for easy additions of inputs / outputs in existing systems
    • Reliable and safe
    • High availability with redundant network and hardware
    • ATEX options for classified area installation
    Certifications:
    • SIL3
    Specifiche

    Altro

    • Brand
      • Honeywell Industrial Fire
    • Product Type
      • Safety Bus Remote Module

    Altro

    • Brand
      • Honeywell Industrial Fire
    • Product Type
      • Safety Bus Remote Module
    • Brand : Honeywell Industrial Fire
    • Product Type : Safety Bus Remote Module