/content/hbtbt/it/it/search-results.html

    Pannelli di rivelazione incendi

    Smoke and Heat Dissipation System

    Interrotto

    Smoke and heat dissipation system by Notifier is a control and monitoring unit for smoke and heat removal. The system contains an emergency power supply and terminals allowing the connection of the various accessories.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.
    Smoke and heat dissipation system by Notifier is a control and monitoring unit for smoke and heat removal. This compact control unit has an emergency power supply and allows the interconnection of various elements. (Smoke detectors, manual detectors, priority manual detector for the fire department, ventilation switch smoke hatch, rain and wind detector) With the SAHEP-4, up to 4 smoke hatches can be controlled simultaneously. The system has a logical priority treatment regarding the incoming signals. Features & Benefits:
    • 8A motor output, 24V
    • Two batteries of 2.1 Ah included
    • 6 led indications on front of panel
    • Integrated priority control for fire brigade
    • Possibility to connect SAHEP-4N-EFS slave panels
    • Possibility to connect standard 470 ohms call points
    • Easy installation: two wire polarity independent
    Certifications:
    • EN12101-10 pending