/content/hbtbt/it/it/search-results.html

    Programmatori del controller

    Central Processing Unit- CPU

    Interrotto

    Central Processing Unit

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Central Processing Unit consists of integral 3.0 amp (6.0 A in alarm) power supply for an XLS140-2 system. Includes CPU factory-mounted on a chassis; one Signaling Line Circuit expandable to two; installation, programming and operating manuals. Order one per system or as necessary (up to 103 network nodes) on a network system.