/content/hbtbt/it/it/search-results.html

    Supporti per custodia e ferramenta

    ANN-MBRLY Relay Module

    Interrotto

    ANN-MBRLY mounting brackets are for use with NOTIFIER® NFW2-100 fire alarm control panel (FACP) applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The ANN-RLY relay module provides 10 programmable Form-C relays when used with a compatible FACP (Fire Alarm Control Panel). The ANN-RLY module may be mounted inside the FACP main circuit board chassis or in the battery area of the enclosure using optional mounting bracket P/N: ANN-MBRLY.

    The ANN-RLY and the FACP communicate over a two-wire serial interface employing the ANN-Bus communication format. An additional two wires are used for 24-volt DC power. A single four-conductor unshielded cable may be used for both power and data communications.

    Features & Benefits:
    • ANN-RLY connects to the ANN-BUS terminal on the FACP and requires minimal programming.
    • Provides 10 programmable Form-C relays.
    • Ten Form-C relays can be programmed for various functions- Alarm, Trouble, Supervisory, AC Loss, Waterflow Delay, Input Zones and Silenceable Alarm.
    • Compatible with the MS9600LS, MS-9600UDLS, MS-9200UDLS, MS-9050UD, MS-5UD-3, MRP-2001, MRP-2002and MS-10UD-7.
    • May be powered by 24 VDC from the host FACP or by remote power supply
    • Up to eight ANN-BUS devices may be connected to the ANN-BUS of each FACP.
    Certifications:
    • UL:S2424 FM Approved
    • Fire Dept. of New York: #COA 6177
    • CSFM: 7120-0075:0222
    • MEA: 333-07-E
    Specifiche

    Altro

    • Brand
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Gamewell-FCI|NOTIFIER