/content/hbtbt/it/it/search-results.html

    Supporti per custodia e ferramenta

    Cabinet- Gamewell

    This Cabinet selection provides a stylish and a classic accent to the décor of the facility lobby and the reception areas. The flexible back box design allows you to easily install and maintain the cabinets in a variety of building options.

    Panoramica

    These cabinets are designed to house Gamewell-FCI’s, E3 Series® Classic Emergency Voice Evacuation AA Series amplifiers, Honeywell Power Products’ Chassis Power Supplies. These cabinets are constructed from 16-gauge steel. The cabinet assembly consists of two parts: a back box and a solid, locking door. The key-locked door includes a pin-type hinge, two keys and hardware that are used to mount the door to the back box. The door offers optional right or left hinges to simplify the installation. The cabinet knockouts are positioned at numerous points, so that the Installer can bring a conduit into the enclosure. The cabinets are available in black and red. This selection provides a stylish and a classic accent to the décor of the facility lobby and the reception areas. The flexible back box design allows you to easily install and maintain the cabinets in a variety of building options.

    Features & Benefits:
    • Constructed of 16- gauge steel back box with integral trough offset
    • Includes a slotted quarter-turn latch and key lock
    • Offers a 90Deg opening door with zero clearance; 180° opening door with full clearance
    • Contains the back box and the door ground studs provide positive ground
    • Provides removable doors with zinc die-cast hinges
    Certifications:
    • UL Listed: S1869
    • FM Approved: 3022355
    • MEA Approved, Fire Dept. of New York: COA# 6077
    • CSFM: 7165-1703:0125
    • VMC Reference of Certification: VMA-45894-02C
    • ISO 9001 Certification
    Specifiche

    Altro

    • Brand
      • Gamewell-FCI

    Altro

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI