Supporti per custodia e ferramenta
Emergency File Depot DIN A4
Emergency File Depot DIN A4 are 4 holes and on the front side 4 bracket hooks. For the installation on any underground are to set out 4 flat head screws (max. 4mm Ø).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Emergency File Depot DIN A4 are 4 holes and on the front side 4 bracket hooks. For the installation on any underground are to set out 4 flat head screws (max. 4mm Ø). The first emergency file depot is hooked up on the screws. Every new emergency file depot is mounted to the four latches and snaps in behind a metal lug 8see example of use). Each single emergency file deposit is mounted end-stackable on the last one so that the required emergency file number can be selected on the spot.
Altro
- Brand
- ESSER
Altro
- Brand
- ESSER
- Brand : ESSER