/content/hbtbt/it/it/search-results.html

    Supporti per custodia e ferramenta

    Interface Housing And Mounting Accessory

    Interrotto

    Vigilon’s range of loop powered interfaces offer a comprehensive range of connectivity options with critical plant and other safety systems

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Vigilon’s range of loop powered interfaces offer a comprehensive range of connectivity options with critical plant and other safety systems.Interfaces are either powered from the loop or require a separate mains supply. The mains power version has its own battery backup.

    Features & Benefits:
    • Loop Powered devices reducing cost of installation and maintenance
    • Individual addresses to maximise information and fl exible cause and effect
    • Each device with EN54-17 short circuit handling for enhanced system integrity
    • Comprehensive range of functionality in each device variant to simplify system design
    • Complete range of mounting enclosures and accessories
    • Options to connect conventional fi re detectors such as fl ame and beam detectors
    Certifications:
    • EN54-17: 2005
    • EN54-18: 2005
    • LPCB
    Specifiche

    Altro

    • Brand
      • Gent

    Altro

    • Brand
      • Gent
    • Brand : Gent