/content/hbtbt/it/it/search-results.html

    enclosure mounts and hardware

    RIB MH5500 Series Metal Housing

    Interrotto

    MH5500 is a series of Metal Housing with full hinge key latch door and 14 gauge steel by RIB Functional Devices. This metal housing is convenient and economical to use.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    MH5500 is a series of Metal Housing with full hinge key latch door and 14 gauge steel by RIB Functional Devices. This metal housing is convenient and economical to use. Sub panel such as Polymetal, Perforated Steel are supported and option for coin latch is also available according to the user requirement.

    Features & Benefits:
    • Convenient and economical to use
    • Handy, track-mounted modules
    • Attractive, stackable metal enclosure
    • High density relay packaging
    • UL listed enclosure and relay modules
    Certifications:
    • UL Listed
    • C-UL
    • CE
    • RoHS
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta