/content/hbtbt/it/it/search-results.html

    Supporti per custodia e ferramenta

    S-Quad Duct Mounting Bracket

    Interrotto

    S-Quad Duct Mounting Brackets are designed for the S-Quad Duct Smoke Sensor. They are available to mount the detector on circular and insulated ducts.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    S-Quad Duct Mounting Brackets are deliver toxic smoke from the fire source to distant area via the exhaust air system. Therefore air ducts must be monitored. The Honeywell Gent duct sensor housing offers effective protection, which is easy to install and maintain. It can trigger the shut-down of an air-conditioning or ventilation plant to prevent the spread of smoke.

    Features & Benefits:
    • Direction of flow indicated by housing
    • Single sampling tube
    • Compatible with S-Quad Sensors
    • Sampling tubes available in three lengths
    • Mounting bracket available
    • Remote LED can be installed via S-Quad monitor output
    • Air Duct uses Venturi process
    • Fully integrated into Vigilon loop
    Specifiche

    Altro

    • Brand
      • Gent

    Altro

    • Brand
      • Gent
    • Brand : Gent