/content/hbtbt/it/it/search-results.html

    Supporti per custodia e ferramenta

    Vigilon Control Panel

    Interrotto

    Vigilon 1-6 loop control panels can accommodate up to 200 devices on each loop. The panel is available with 24 or 72 hour standby facility. Advanced networking options allow multi-domain networks of up to 250 panels.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Vigilon 1-6 loop control panels can accommodate up to 200 devices on each loop. The panel is available with 24 or 72 hour standby facility. Advanced networking options allow multi-domain networks of up to 250 panels.

    Vigilon’s backlit 8-line by 40 character display presents clear indication of fire or fault locations. To meet the requirements of BS 5839 Part 1: 2002 the panel also has separate zonal indication. This comprises 32 fire LED’s which give an overview indication ‘at a glance’ without the need for manual intervention by fire fighters. The standard Vigilon Panel has 24 hour battery standby and up to 4 loops and a network card. The enhanced panel can offer 6 loops and a network card and up to 72 hour battery standby.

    Specifiche

    Altro

    • Brand
      • Gent

    Altro

    • Brand
      • Gent
    • Brand : Gent