/content/hbtbt/it/it/search-results.html

    Supporti per custodia e ferramenta

    Zone Page Module

    Interrotto

    ACC-ZPMK Zone Page Modules has a DIP switch S1 for field programming the ACC-25/50ZS and ACC-25/50ZST and two rotary address switches S2 and S3 which are used to set the EIA-485 address of the module for communication with an FACP over the ACS link.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    ACC-ZPMK Zone Page Module has a DIP switch S1 for field programming the ACC-25/50ZS and ACC-25/50ZST and two rotary address switches S2 and S3 which are used to set the EIA-485 address of the module for communication with an FACP over the ACS link. They consist of 24 tactile push-button switches used to manually activate the corresponding speaker zone. It provides push button control and annunciation of the speaker circuits connected to the ACC-ZSM Zone Splitter Module. The LEDs associated with each speaker circuit will display the circuit status, indicating when the circuit has been manually activated or disabled as well as circuit troubles.

    Features & Benefits:
    • DIP switch S1 for field programming the ACC-25/50ZS and ACC-25/50ZST
    • Manually activate the corresponding speaker zone