/content/hbtbt/it/it/search-results.html

    Monitor e schermi

    Farenhyt Light Weight Monitor Module

    Interrotto

    Honeywell provides farenhyt series addressable monitor modules for use with Silent Knight IFP-series fire alarm control panels.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The farenhyt series monitor modules acts as an interface to contact devices, such as water flow switches and pull stations. The IDP-Minimon supports Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions.

    Features & Benefits:
    • Single contact monitor
    • Small and lightweight size allows for flexible mounting options
    • Support for Class B wiring
    • Fully supervised
    • Rotary address switches for fast installation
    • Analog communications
    Certifications:
    • UL