/content/hbtbt/it/it/search-results.html

    Monitor e schermi

    Gamewell-FCI LCD Smart Loop Panel

    Interrotto

    The Gamewell-FCI LCD Smart Loop Panel (LCD-SLP) is a touchscreen annunciator display used with the S3, E3 Series® Systems

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Gamewell-FCI, Liquid Crystal Display, Smart Loop Panel (LCD-SLP) is a touchscreen annunciator display used with the S3 Series and E3 Series® Systems. The LCD-SLP provides an easy-to-use, intuitive interface for the operator’s control. The color touchscreen display shows System Status, Event Details, and Service Modes. The five fully-programmable front panel switch/LED combinations provide a direct access to perform Device Bypass, Lamp Test, Enable/Disable Groups or Devices. The display features Menu, System Reset, Drift Walk Test, and Five Programmable Switches as physical switches. The LCD-SLP panel’s adaptable design allows it to be mounted in a variety of S3 Series, E3® Series or Retrofit cabinet installations.

    Features & Benefits:
    • Provides 4.3” (10.92 cm) color touchscreen display of System Events
    • Includes five custom function buttons with LEDs for direct access to system controls
    • Shows the Hazard LED to indicate gas, carbon monoxide or other toxic gases
    • Both the E3 Series (ILIMB-E3/ILI95-MB-E3) and the S3 Series (SLP) support up to 15 LCDSLP displays via the RS485 serial interface
    • Displays the LED indicators
    Certifications:
    • UL Listed: S1869
    • FM Approved
    • MEA FDNY: COA # 6162
    • CSFM: 7165-1703:0176
    • City of Chicago Approved: Class 1
    • Reference Certificate of Compliance: VMA 45894-02C
    • ISO 9001 Certification
    Specifiche

    Altro

    • Brand
      • Gamewell-FCI

    Altro

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI