/content/hbtbt/it/it/search-results.html

    Monitor e schermi

    Opus™ LCD Colour Display

    Interrotto

    Opus™ xcm.LCD provides real-time status information on an easy-to-use, touch-screen enabled, wall-mounted Colour LCD display. LCD Display use in a site manager’s office & located throughout a site for use by managers & facility maintenance personnel.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Opus™ xcm.LCD provides real-time status information on an easy-to-use, touch-screen enabled, wall-mounted LCD display. The xcm.LCD provides retail site managers and facility maintenance personnel the ability to quickly and conveniently access their site’s key environmental comfort level set points, as well as local alarm data and other system performance information via Novar’s patent-pending EZ-Nav™ technology. The xcm.LCD can be customized to show information specific to each area of the site, such as site maintenance areas, department areas, site manager’s office, etc. Also, each device can be password protected for multiple users allowing personnel to access only the information they are authorized to access. The xcm.LCD is available in multiple versions including an extended temperature version for use in extreme operating environments such as those found inside HVAC rooftop units, walk-in cold rooms, or any other facility areas where an Opus system interface may be desirable.

    Features & Benefits:
    • High-Definition, 8 sq. inch, Full-Colour Backlit LCD with Touch Screen
    • Automatic Network Time synchronization
    • Multiple Networkable Displays up to 1,000 Feet Using RS-485
    • Up to 5,000 Screen Elements and/or Data Points can be Displayed or Modified
    • Up to four xcm.LCD Displays Handled per Opus Controller
    • Updated via USB Drive or Remote Download
    Certifications:
    • FCC: Part 15, Subpart B, Class A
    • UL/CUL 916
    • CE: EN 61326 EMC
    • C-Tick: AS/NZS CISPR 11