/content/hbtbt/it/it/search-results.html

    Monitor e schermi

    Remote Mount Display without Relay

    Interrotto

    Remote Mount Display without Relay is a VESDA Laser Industrial (VLI) remote display module containing high-intensity, flashing Alarm light-emitting diodes (LEDs).

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Remote Mount Display without Relay is a VESDA Laser Industrial (VLI) remote display module containing high-intensity, flashing Alarm light-emitting diodes (LEDs). VRT-T00 uses a VESDAnet interface and shows event status of a VESDA VLI detector on its network in real-time. There are no relays on these display modules. VRT-T00 display modules shows event status of VESDA VLI detectors that cover up to 20,000 square-feet (2000 square-meters).

    Features & Benefits:
    • Provides Immediate Status Reporting for a Single VESDA Zone
    • Allows Zone Control of Assigned VESDA Detector
    • High Intensity Alarm LEDs
    • Remote Relay Option
    • 20-Segment Vertical Bar Graph Display
    • Alarm Threshold Indicators
    • Built-In Sounder for Audible Warning
    • Comprehensive Fault Reporting
    • Multi-mode Numeric Display (defaults to smoke obscuration)
    • Recessed Mounting Option
    Certifications:
    • UL
    • ULC
    • FM
    • LPCB
    • VdS
    • ActivFire
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER