/content/hbtbt/it/it/search-results.html

    Monitor e schermi

    Remote Mount VLF Display Unit

    Interrotto

    Remote Mount VLF Display Unit designed for use with the Laser Focus range and provide real-time indication of the status of a VESDA detector.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Remote Mount VLF Display Unit designed for use with the Laser Focus range and provide real-time indication of the status of a VESDA detector. Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators. They also have 4 push button keys to control the detector and the mode of the display. The Display Module can be mounted into a detector unit, a remote mounting box. Several displays can be configured to display information from a single detector in multiple locations.

    Features & Benefits:
    • Provides Immediate Status Reporting for a Single VESDA Zone
    • Allows Zone Control of Assigned VESDA Detector
    • High Intensity Alarm LEDs
    • Remote Relay Option
    • 20-Segment Vertical Bar Graph Display
    • Alarm Threshold Indicators
    • Built-In Sounder for Audible Warning
    • Comprehensive Fault Reporting
    • Multi-mode Numeric Display (defaults to smoke obscuration)
    • Recessed Mounting Option
    Certifications:
    • UL
    • ULC
    • FM
    • LPCB
    • VdS
    • ActivFire