/content/hbtbt/it/it/search-results.html

    Monitor e schermi

    VESDA VLF Remote Display

    Interrotto

    VESDA VLF remote display modules provide real-time indication of the status of a VESDA detector.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    VESDA VLF remote display modules have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators. They also have 4 push button keys to control the detector and the mode of the display. The Display Module can be mounted into a detector unit, a remote mounting box or a 19in sub rack. Several displays can be configured to display information from a single detector in multiple locations. There are various versions of the display module depending on the type of detector and the relay configuration required. The VESDA VLS display has a fourth mode for the Numerical Display which shows the First Alarm Sector (FAS), this being the number of the sector (pipe) that has detected smoke. For the VESDA VLC the Fire 2 LED is omitted.

    Features & Benefits:
    • Provides Immediate Status Reporting for a Single VESDA Zone
    • Allows Zone Control of Assigned VESDA Detector
    • High Intensity Alarm LEDs
    • Remote Relay Option
    • 20-Segment Vertical Bar Graph Display
    • Alarm Threshold Indicators
    • Built-In Sounder for Audible Warning
    • Comprehensive Fault Reporting
    • Multi-mode Numeric Display (defaults to smoke obscuration)
    • Recessed Mounting Option
    Certifications:
    • UL
    • ULC
    • FM
    • LPCB
    • VdS
    • ActivFire
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER