/content/hbtbt/it/it/search-results.html

    Monitor e schermi

    Vigilon LCD Repeat Indicator

    Interrotto

    The Vigilon LCD Repeat Indicator Repeats displays Fire, Fault and Disablement information on a 2 x 40 character LCD.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Vigilon LCD Repeat Indicator Repeats displays Fire, Fault and Disablement information on a 2 x 40 character LCD. A maximum of 4 Repeat Panels can be connected to a Vigilon panel via an RS485 Communication Port. One LCD repeat Indicator can be powered from the control panel, additional repeat indicators must be powered from an additional power supply. The communication link to the panel is monitored, so if power to the repeat indicators fails the fault will be reported at the control panel.

    Specifiche

    Altro

    • Brand
      • Gent

    Altro

    • Brand
      • Gent
    • Brand : Gent