Kit di adattamento
Vigilon Upgrade Kit
Vigilon Panel upgrade kit is designed for installation in a Vigilon panel. It is used to convert a VIG1-24 panel to VIG1-72 panel. It consists of one 72Hr PSU Module, Battery filter cable, Battery terminal card, two 12V 21Ah Battery & Battery box.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Vigilon Panel upgrade kit is designed for installation in a Vigilon panel (VIG1-24). It is used to convert a VIG1-24 panel to VIG1-72 panel. The kit consists of a 72Hr PSU module for charging up to 8 x 21Ah batteries installed in a remote battery box. It consists of one 72Hr PSU Module, one Battery filter cable, Battery terminal card, two 12V 21Ah Battery & Battery box. The upgrade will achieve standby duration to be extended from 24 hours to up to 72 hours plus 0.5hr alarm load. This is made possible with appropriate number of batteries in the battery box for the required system load. Additional batteries 4 x 12V 21Ah are available on part number VIG-72-BATT. The battery loop load calculator must be used to determine the battery capacity required for the system to meet the standby duration.
Features & Benefits:- Convert VIG1-24 panel to VIG1-72 panel
- 72Hr PSU module
- Two 12V 21Ah Battery
- One Battery filter cable & Battery terminal card
Altro
- Brand
- Gent
Altro
- Brand
- Gent
- Brand : Gent