/content/hbtbt/it/it/search-results.html

    Scaricatori di sovratensione

    AC and DC Power Surge Suppressor and Filter

    The AC and DC Power Surge Suppressor and Filter devices protects electronic equipment and computer networks against the effects of ‘noise pollution’ induced in power supplies.

    Panoramica

    The AC and DC Power Surge Suppressor and Filter devices protects electronic equipment and computer networks against the effects of ‘noise pollution’ induced in power supplies. This units clean up the effects of industrial noise and surges caused by lightning, switching devices, thyristor controls, transmission system overloads and power-factor correction circuits.

    It has 3 stage operation in first stage, the circuit element clip surge components to absorb transient surges, in second stage filter out the suppress noise in the system and third stage provides ring suppression. It should be installed in series. To protect higher current circuits should be connected in parallel.

    Features & Benefits:
    • 12kA surge protection and RFI filtering
    • Protects panel loads up to 15 Amps in series, unlimited Amps in parallel
    • Suitable for AC or DC application
    • Thermal and short circuit protection
    • LED status indication feature
    Certifications:
    • UL 1449
    Specifiche

    Altro

    • Device Type
      • Surge Protection Module
    • Discharge Current Rating
      • 15 ampere

    Altro

    • Device Type
      • Surge Protection Module
    • Discharge Current Rating
      • 15 ampere
    • Device Type : Surge Protection Module
    • Discharge Current Rating : 15 ampere