Scaricatori di sovratensione
Surge Protection Barrier
The Surge Protection Barrier device limits induced transients of different causes e. g. lightning or switching operations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The Surge Protection Barrier device limits induced transients of different causes e. g. lightning or switching operations. The limitation is achieved by diverting the current to earth and limiting the signal loop voltage during the duration of the overvoltage pulse. The device is HART transparent. The device is mounted on a 35 mm DIN mounting rail according to EN 60715.
Features & Benefits:- 1-channel
- DIN rail mount module
- For intrinsically safe or non-intrinsically safe 30V applications
- Protects field or control circuit inputs
- Max. surge current (8/20 µs) 20 kA
- Uninterruptable operation (auto reset)
- CSA approval
- IECEx approval
Altro
- Device Type
- Surge Protection Barrier
Altro
- Device Type
- Surge Protection Barrier
- Device Type : Surge Protection Barrier