/content/hbtbt/it/it/search-results.html

    Moduli di accesso e illuminazione

    LED Driver Module

    Interrotto

    Honeywell LED Driver Module are designed for wide variety of applications including as an interface with the Fire Alarm Control Panel (FACP) to drive most customized graphic annunciators.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell LED Driver Module are designed for wide variety of applications including as an interface with the Fire Alarm Control Panel (FACP) to drive most customized graphic annunciators.

    Features & Benefits:
    • 315-040 requires minimal programming
    • Programmable to indicate activity for points or zones
    • Compatible with Honeywell Morley STX and SMX fire panel models
    • Can be remotely located up to 6,000 feet (1,829 m) from the panel
    • Up to eight Repeater-Bus devices may be connected to the Repeater-Bus of each FACP
    Certifications:
    • UL